Product Description
- Short arm at wall mount side for clean appearance
WARNING: This product can expose you to cadmium, lead, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Steel
Finish
Black
Weight of Item (g)
171
Length or Depth of Item when closed (mm)
199
Length or Depth of Item when closed (in)
7.875
Height of Item (mm)
99.5
Height of Item (in)
3.9375
Width of Item (mm)
18
Width of Item (in)
0.75
Load Capacity (kg)
12
Load Capacity (lbs)
26.5
Holes
5
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 x 16, 3.5 x 25, 3.8 x 32, 3.8 x 38 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files