Product Description
- Torque hinge that can be used for horizontal or vertical applications.
- Featuring free stop: holds lid or cover at any angle.
- Durability: successfully passed 20,000 open/close private cycle tests.
- Operating temperature 14ºF (-10ºC) - 122ºF (50ºC).
- To be surface mounted externally (outside mount only).
- Recommended for medical & analytical equipment, factory automation devices, acoustic equipment among other uses.
- Designed for small, lightweight lids.
- Cover (sold separately) hides the nut & bolt of the hinge.
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Barrel Polished
Weight of Item (g)
34
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
13.5
Height of Item (in)
0.5625
Width of Item (mm)
52
Width of Item (in)
2.0625
Max. Torque (lbs-in/ea)
13.2
Min. Torque (kgf-cm/ea)
0
Min. Torque (lbs-in/ea)
0
Knuckles
2
Holes
5
Adjustable
N
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
Are Fasteners Included
N
Are Fasteners Required
Y
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files