HG-TE08

Torque Hinge (Vertical And Horizontal Use) - HG-TE08

MSRP:
$23.80 USD
Sold as Each
(No reviews yet) Write a Review
HG-TE08

Torque Hinge (Vertical And Horizontal Use) - HG-TE08

MSRP:
$23.80 USD
Sold as Each
(No reviews yet) Write a Review
Quantity:
Adding to cart… The item has been added
Product Description

Our Lightweight Torque Hinge HG-TE03

Sugatsune America’s torque hinge HG-TE03 is a compact, precision-engineered solution for applications requiring controlled motion and positional holding in both vertical and horizontal orientations. Designed for small lids and access panels, this hinge delivers consistent torque in a lightweight form factor.

With a torque rating of 2.6 lb·in, the hinge enables smooth opening and stable positioning without additional support hardware. Its compact geometry makes it suitable for assemblies where space, weight, and precision are critical.

Constructed from 304 stainless steel, the HG-TE03 provides long-term durability which has been cycle tested for over 20,000 cycles.. Weighing only 13 g, it is optimized for lightweight lids in high-precision environments.

Engineered for Multi-Orientation Use

The torque hinge HG-TE03 for vertical and horizontal use is designed to maintain consistent performance regardless of mounting orientation. This allows engineers to standardize hinge selection across different assemblies without compromising functionality.

Typical applications include:

  • Medical and analytical equipment
  • Factory automation systems
  • Acoustic and electronic enclosures
  • Compact access panels and instrument covers

The hinge’s free-stop functionality allows panels to remain in position at any angle, improving usability during operation and service.

Compact Design with Verified Durability

Despite its small size, the HG-TE03 is engineered for long-term reliability. The hinge has passed 20,000 open/close cycle testing, ensuring consistent torque performance over repeated use.

  • Material: 304 stainless steel
  • Weight: 13 g
  • Torque: 2.6 lb·in
  • Orientation: Vertical and horizontal use

This combination of compact size and durability makes it well suited for applications where space constraints and lifecycle performance are primary considerations.

Torque Output for Precision Motion Control

The fixed torque output provides predictable resistance, allowing designers to match hinge performance to lid weight and center of gravity without additional tuning.

HG-TE Series Comparison

For applications requiring different torque values, the HG-TE series offers multiple options with consistent design characteristics:

Item No.

Torque (lb·in)

Weight (g)

HG-TE03

2.6

13

HG-TE08

7

25

HG-TE15

13.2

34

This range allows engineers to select the appropriate hinge based on load requirements and panel size, while maintaining consistent installation and material specifications.

FAQs

What does “free stop” mean in a torque hinge?

Free stop means the hinge holds the panel in place at any position throughout its range of motion, eliminating the need for additional supports such as stays or latches.

What differentiates the HG-TE03 from other HG-TE hinges?

The torque hinge HG-TE03 provides the lowest torque (2.6 lb·in) and lightest weight in the series, making it ideal for small, lightweight lids. Higher torque models (HG-TE08, HG-TE15) are available for larger panels.

Is the torque adjustable on this hinge?

No. The HG-TE series features fixed torque values. Engineers select the appropriate model based on required resistance rather than adjusting torque in the field.

When should this hinge be used instead of a standard hinge?

Use the HG-TE03 when the application requires controlled motion, position holding, and compact integration without additional hardware.

Contact Our Team

Need help selecting the right torque hinge HG-TE03 for your application?
Contact Sugatsune America’s technical team to review load requirements, orientation, and optimal hinge selection.

Product Specifications
Material
stainless Steel(SUS304)
Finish
Barrel Polished
Weight of Item (g)
25
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.575
Height of Item (mm)
13
Height of Item (in)
0.512
Width of Item (mm)
45
Width of Item (in)
1.772
Max. Torque (lbs-in/ea)
7
Min. Torque (kgf-cm/ea)
0
Min. Torque (lbs-in/ea)
0
Max. Torque (lbs-in/pr)
14
Knuckles
2
Holes
5
Adjustable
N
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
Are Fasteners Included
N
Are Fasteners Required
Y
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files

Related Products

Torque Hinge (Vertical And Horizontal Use) - HG-TE15

$27.90
Torque Hinge (Vertical And Horizontal Use) - HG-TE03

$18.80