Product Description
- Load capacity: 8kg (17 lbs)
- Swivels 180 degrees.
- Hook has constant torque when swiveling.
- Ideal for vibration or shock applications.
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
20
Length or Depth of Item when open (mm)
44.3
Length or Depth of Item when open (in)
1.744
Height of Item (mm)
42.9
Height of Item (in)
1.689
Width of Item (mm)
35
Width of Item (in)
1.378
Load Capacity (kg)
8
Load Capacity (lbs)
17
Multi-Prong Hook
N
Undermount Hook
N
Range of Motion (degree)
180
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Are Fasteners Required
Y
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
O
Is RoHS Compliant
RoHS 2
Downloadable Files