1648-S

SUS Handle - 1648-S

MSRP:
$29.90 USD
(No reviews yet) Write a Review
1648-S

SUS Handle - 1648-S

MSRP:
$29.90 USD
(No reviews yet) Write a Review
Product Description
  • 304 grade stainless steel handles for corrosion resistance
  • Contemporary design for modern or minimalist style cabinetry
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
85
Length or Depth of Item when open (mm)
182
Length or Depth of Item when open (in)
7.1875
Height of Item (mm)
34
Height of Item (in)
1.375
Width of Item (mm)
12
Width of Item (in)
0.5
CC Length (mm)
160
CC Length (in)
6.3125
Bar Diameter (mm)
12
Bar Diameter (in)
0.5
Back-to-Back Option
N
Bar Shape
Round
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Pan Head Machine Screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products