1646-S

SUS Handle - 1646-S

MSRP:
$22.44 USD
(No reviews yet) Write a Review
1646-S

SUS Handle - 1646-S

MSRP:
$22.44 USD
(No reviews yet) Write a Review
Product Description
  • 304 grade stainless steel handles for corrosion resistance
  • Contemporary design for modern or minimalist style cabinetry
Product Specifications
Material
304 STAINLESS STEEL
Finish
SATIN
Weight of Item (g)
177
Length or Depth of Item when open (mm)
34
Length or Depth of Item when open (in)
1.339
Height of Item (mm)
12
Height of Item (in)
0.472
Width of Item (mm)
118
Width of Item (in)
4.646
CC Length (mm)
96
CC Length (in)
3.78
Bar Diameter (mm)
12
Bar Diameter (in)
0.5
Back-to-Back Option
N
Bar Shape
Round
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4x25
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files

Related Products