Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
67
Length or Depth of Item when closed (mm)
84.4
Length or Depth of Item when closed (in)
3.32
Height of Item (mm)
35.1
Height of Item (in)
1.38
Width of Item (mm)
62.5
Width of Item (in)
2.461
Load Capacity (kg/pr)
5
Load Capacity (lbs/pr)
11
Load Capacity (kg/3 ea)
8
Load Capacity (lbs/3 ea)
17.6
Load Capacity (kg/4 ea)
11
Load Capacity (lbs/4 ea)
24.3
Load Capacity (kg/5 ea)
13
Load Capacity (lbs/5 ea)
28.6
Cup Bore Diameter (mm)
35
Cup Bore Diameter (in)
1.38
Max. Door Height (mm)
2400
Max. Door Height (in)
94.5
Max. Door Width (mm)
450
Max. Door Width (in)
17.75
Max. Door Thickness (mm)
20
Max. Door Thickness (in)
0.79
Min. Door Thickness (mm)
15
Min. Door Thickness (in)
0.59
Max. Overlay (mm)
19
Max. Overlay (in)
0.75
Min. Overlay (mm)
15
Min. Overlay (in)
0.54
Adjustable
Y
Max. Opening Angle (degree)
101
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
3.5 x 16 Countersunk Flathead
Downloadable Files