180SUS-C46-0T

Stainless Steel Self-Closing Euro Cup Hinge (Inset) - 180SUS-C46-0T

MSRP:
$8.80 USD
(No reviews yet) Write a Review
180SUS-C46-0T

Stainless Steel Self-Closing Euro Cup Hinge (Inset) - 180SUS-C46-0T

MSRP:
$8.80 USD
(No reviews yet) Write a Review
Quantity:
Adding to cart… The item has been added
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
63
Length or Depth of Item when closed (mm)
84.4
Length or Depth of Item when closed (in)
3.32
Height of Item (mm)
44.1
Height of Item (in)
1.75
Width of Item (mm)
62.5
Width of Item (in)
2.461
Load Capacity (kg/pr)
5
Load Capacity (lbs/pr)
11
Load Capacity (kg/3 ea)
8
Load Capacity (lbs/3 ea)
17.6
Load Capacity (kg/4 ea)
11
Load Capacity (lbs/4 ea)
24.3
Load Capacity (kg/5 ea)
13
Load Capacity (lbs/5 ea)
28.6
Cup Bore Diameter (mm)
35
Cup Bore Diameter (in)
1.38
Max. Door Height (mm)
2400
Max. Door Height (in)
94.5
Max. Door Width (mm)
450
Max. Door Width (in)
17.75
Max. Door Thickness (mm)
22
Max. Door Thickness (in)
0.87
Min. Door Thickness (mm)
15
Min. Door Thickness (in)
0.59
Max. Overlay (mm)
19
Max. Overlay (in)
0.75
Min. Overlay (mm)
15
Min. Overlay (in)
0.54
Adjustable
Yes
Max. Opening Angle (degree)
101
All-Stainless Steel
Y
Are Fasteners Included
Yes
Are Fasteners Required
Yes
Fasteners Type
3.5 x 16 Countersunk Flathead
Is NSF Compliant
Yes
Downloadable Files

Related Products

Stainless Steel Self-Closing Euro Cup Hinge - 180SUS-C46-19T

$12.00
Stainless Steel Soft-Closing Euro Cup Hinge (Inset) - 180SUS-D46-0T

$10.70
Stainless Steel Self-Closing Euro Cup Hinge (Half-Overlay) - 180SUS-C46-10T

$8.60
Stainless Steel Soft-Closing Euro Cup Hinge - 180SUS-D46-19T

$14.40
Stainless Steel Hinge, Self Closing- 304B-C46/19

$11.50