Product Description
Product Specifications
Material
303 Stainless Steel
Finish
Mirror Satin Combination
Weight of Item (g)
101
Length or Depth of Item when closed (mm)
30
Length or Depth of Item when closed (in)
1.181
Height of Item (mm)
16
Height of Item (in)
0.63
Width of Item (mm)
80
Width of Item (in)
3.15
CC Length (mm)
70
CC Length (in)
2.75
Handle Depth (mm)
30
Handle Depth (in)
1.1875
Bar Diameter (mm)
16
Bar Diameter (in)
0.625
Back-to-Back Option
N
Bar Shape
Oval
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M5 X 30
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files