8262-S

Stainless Steel Handle - 8262-S

MSRP:
$33.00 USD
(No reviews yet) Write a Review
8262-S

Stainless Steel Handle - 8262-S

MSRP:
$33.00 USD
(No reviews yet) Write a Review
Product Description
  • 304 grade stainless steel handles for corrosion resistance
  • Contemporary design for modern or minimalist style cabinetry
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
179
Length or Depth of Item when open (mm)
214
Length or Depth of Item when open (in)
8.425
Height of Item (mm)
41
Height of Item (in)
1.614
Width of Item (mm)
22
Width of Item (in)
0.866
CC Length (mm)
192
CC Length (in)
7.5625
Bar Diameter (mm)
22 X 14
Back-to-Back Option
No
Bar Shape
Oval
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Pan Head Machine Screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products