28096-S

Stainless Steel Handle - 28096-S

MSRP:
$32.67 USD
(No reviews yet) Write a Review
28096-S

Stainless Steel Handle - 28096-S

MSRP:
$32.67 USD
(No reviews yet) Write a Review
Product Description
  • 304 grade stainless steel handles for corrosion resistance
  • Contemporary design for modern or minimalist style cabinetry
  • Models 281192 and 281392 have a center post
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
155
Length or Depth of Item when open (mm)
160
Length or Depth of Item when open (in)
6.299
Height of Item (mm)
47
Height of Item (in)
1.85
Width of Item (mm)
18
Width of Item (in)
0.709
CC Length (mm)
96
CC Length (in)
3.75
Bar Diameter (mm)
18
Bar Diameter (in)
0.6875
Back-to-Back Option
No
Bar Shape
Round
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Pan Head Machine Screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products