Product Specifications
Material
Stainless Steel
Finish
Satin
Weight of Item (g)
535
Length or Depth of Item when closed (mm)
195.5
Length or Depth of Item when closed (in)
7.7
Height of Item (mm)
42
Height of Item (in)
1.65
Width of Item (mm)
147.4
Width of Item (in)
5.8
Are Fasteners Included
Yes
Are Fasteners Required
Yes
Fasteners Type
M4 x 8 Cross-recessed slim head screw
Is NSF Compliant
No
Is RoHS Compliant
Downloadable Files