Product Description
- Contemporary, utilitarian edge pull for furniture, cabinetry, or equipment.
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Stainless Steel(SUS304)
Finish
Black
Weight of Item (g)
200
Length or Depth of Item when closed (mm)
38
Length or Depth of Item when closed (in)
1.5
Height of Item (mm)
18
Height of Item (in)
0.709
Width of Item (mm)
200
Width of Item (in)
7.874
CC Length (mm)
56
CC Length (in)
2-3/16
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 20
Fasteners Type
Countersunk head wood screw 3.1 x 20
Downloadable Files