DSI-3010-100

SS SLIDING DOOR HANDLE - DSI-3010-100

Product Description
  • Surface-mount handle.
  • Sold as a set, Each set includes 2 metal handles.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
200
Length or Depth of Item when closed (mm)
6
Length or Depth of Item when closed (in)
0.25
Height of Item (mm)
100
Height of Item (in)
3.9375
Width of Item (mm)
100
Width of Item (in)
3.9375
Back-to-Back Option
N
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

SS SLIDING DOOR HANDLE - DSI-3010-40

$46.10
SS SLIDING DOOR HANDLE - DSI-3010-70

$79.00
SS SLIDING DOOR HANDLE - DSI-3020-300

$237.00
SS SLIDING DOOR HANDLE - DSI-4251-45

$181.20
SS SLIDING DOOR HANDLE - DSI-3020-85

$79.00