J160-D22-25T-NI

SPECIALTY OVERLAY HINGE (W/SOFT-CLOSE) - J160-D22-25T-NI

MSRP:
$144.00
Product Description
  • Wide angle hinge allows 16 degree opening
  • Built-in soft close damper
  • 3-way adjustable
  • Successfully passed 5, open/close private cycle tests
  • Includes mounting plate and screw covers
  • Our soft-close, concealed cup J16 heavy-duty hinge (J16-D22-25T-NI) comes from our collection of European-style concealed cup hinges. The J16-D22-25T-NI is designed for door thicknesses of 18 – 36 mm. It offers a generous 21 – 25 mm of overlay, with a bore distance of 8 mm, and has a wide-angle (16 degrees) opening range, as well as a built-in damper for premium soft-close performance. It is suited for many applications, such as a pantry door hinge. This version comes in a clean and stylish nickel finish. (See J16-D22-BN for the same hinge in a black nickel finish.) See Product Sheet PDF. J16-D22-25T-NI Features & Specs The J16 heavy-duty hinge is designed for premium durability and excellent performance, offering value both to the developer and the end-user:
    • Soft-Closing: The hinge damper delivers a soft close even if operated roughly.
    • Adjustable: The J16 offers 3-way adjustability to give you fine control over the door position:
      • Depth: +1.5 mm / −2.5 mm
      • Vertical: ±3 mm
      • Overlay (Horizontal): + mm / −4 mm
    • Long-Lasting: This hinge is rated for 5,+ open/close cycles, making it ideal as a pantry door hinge or any application that requires frequent use.
    All Parts Included: The J16 includes all necessary hardware including mounting plate, screw covers, and a red holding pin for hinge installation. (Note: So long as the red holding pin is in place, do not open or close the hinge .)
Product Specifications
Material
Steel, Zinc Alloy, Glass Filled Polyamide
Finish
Nickel
Weight of Item (g)
710
Length or Depth of Item when closed (mm)
129.7
Length or Depth of Item when closed (in)
5.125
Height of Item (mm)
86
Height of Item (in)
3.4375
Width of Item (mm)
102.1
Width of Item (in)
4.0625
Load Capacity (kg/pr)
25
Load Capacity (lbs/pr)
55
Load Capacity (kg/3 ea)
40
Load Capacity (lbs/3 ea)
88
Cup Bore Diameter (mm)
72 x 44
Max. Door Height (mm)
2400
Max. Door Height (in)
94.5
Max. Door Width (mm)
900
Max. Door Width (in)
35.4375
Max. Door Thickness (mm)
36
Max. Door Thickness (in)
1.4375
Min. Door Thickness (mm)
18
Min. Door Thickness (in)
0.6875
Max. Setback from Edge (mm)
8
Min. Setback from Edge (mm)
3
Max. Overlay (mm)
25
Max. Overlay (in)
1
Min. Overlay (mm)
21
Min. Overlay (in)
0.8125
Closing Type
Soft closing
Clip-on
N
Holes
88
Adjustable
Y
Max. Opening Angle (?)
160
Max. Opening Angle (degree)
160
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5 x 18 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

SPECIALTY OVERLAY HINGE (W/SOFT-CLOSE) BLACK NICKEL - J160-D22-25T-BN

$160.00
HINGE FREE SWINGING - J95-24/25T-NI

$27.00
HEAVY DUTY CONCEALED HINGE (1" OVERLAY, SELF-CLOSE, BLACK NICKEL) - J95-C24/25T-BN

$36.50
HEAVY DUTY CONCEALED HINGE - J95-C24/25T-NI

$27.00
SOFT-CLOSE DAMPENING HINGE - HG-JHM16-34

$39.50