Product Description
Product Specifications
Material
Zinc Alloy
Finish
Yellow Zinc Chromate
Weight of Item (g)
314
Length or Depth of Item when closed (mm)
15.8
Length or Depth of Item when closed (in)
0.625
Height of Item (mm)
65
Height of Item (in)
2.5625
Width of Item (mm)
450
Width of Item (in)
17.75
Max. Door Height (mm)
2400
Max. Door Height (in)
94.5
Max. Door Width (mm)
1000
Max. Door Width (in)
39.375
Min. Door Width (mm)
510
Min. Door Width (in)
20.0625
Min. Door Thickness (mm)
24
Min. Door Thickness (in)
0.9375
Max. Door Weight (kg)
30
Max. Door Weight (lbs)
66
Soft Closing
Y
Roller/Bracket Type
Recessed
Are Fasteners Included
Y
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant