HG-JHW16S-34

Soft Close Hinge With Damper, 17-30 LBS-IN, Dampened For Closing DirectiOn - HG-JHW16S-34

MSRP:
$40.00 USD
(No reviews yet) Write a Review
HG-JHW16S-34

Soft Close Hinge With Damper, 17-30 LBS-IN, Dampened For Closing DirectiOn - HG-JHW16S-34

MSRP:
$40.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Hinge with built-in damper to keep lid from slamming
  • Torque calculation:
  • Torque = Door Height x 1/2 Door Weight
  • Passed 70,000 open/close cycle tests
  •  WARNING: This product can expose you to chemicals including carbon black, which is known to the State of California to cause cancer. For more information go to www.P65WARNINGs.ca.gov.  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Plastic (PBT)
Finish
Dark Gray
Weight of Item (g)
83
Length or Depth of Item when closed (mm)
59
Length or Depth of Item when closed (in)
2.375
Height of Item (mm)
22.7
Height of Item (in)
0.9375
Width of Item (mm)
85
Width of Item (in)
3.375
Mounting Type
Surface
Knuckles
3
Holes
4
Adjustable
N
Max. Opening Angle (?)
120
Max. Opening Angle (degree)
120
Dampening Direction
Closing
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5mm or #10 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
 
Is RoHS Compliant
RoHS 3
Downloadable Files

Related Products

Soft Close Hinge With Damper, 17-30 LBS-IN, Dampened For Closing DirectiOn - HG-JHW16S-34G

$40.00
Soft Close Hinge With Damper, 30-40 LBS-IN, Dampened For Closing DirectiOn - HG-JHW16S-50

$40.00
Soft Close Hinge With Damper, 30-40 LBS-IN, Dampened For Opening DirectiOn - HG-JHW16S-50G

$40.00
Soft-Close Dampening Hinge - HG-JHM16-34

$50.10
Soft-Close Dampening Hinge - HG-JHWG70

$52.80