Product Specifications
Material
Aluminum
Finish
Black
Weight of Item (g)
491
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Length or Depth of Item when open (mm)
590
Length or Depth of Item when open (in)
23.25
Height of Item (mm)
190
Height of Item (in)
7.5
Width of Item (mm)
77
Width of Item (in)
3.0625
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5 mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N