Product Description
- Door latch with indicator
- Slim design suitable for various applications
- Large lever for easy operation
- Non-handed
- For door thickness 26~38 mm. (1-1/32"~1-1/2")
WARNING: This product can expose you to chromium, lead, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel, Brass
Finish
Satin
Weight of Item (g)
120
Length or Depth of Item when open (mm)
24
Length or Depth of Item when open (in)
1
Height of Item (mm)
85
Height of Item (in)
3.375
Width of Item (mm)
62
Width of Item (in)
2.5
Max. Door Thickness (mm)
38
Max. Door Thickness (in)
1.5
Min. Door Thickness (mm)
26
Min. Door Thickness (in)
1
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.8 X 20, 3.5 X 20
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files