Product Specifications
Material
Steel
Finish
Plain
Weight of Item (g)
800
Length or Depth of Item when closed (mm)
8
Length or Depth of Item when closed (in)
0.375
Height of Item (mm)
1816
Height of Item (in)
71.5
Width of Item (mm)
8
Width of Item (in)
0.375
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is REACH Compliant
O
Is RoHS Compliant
Not Compliant
Is Accessory
N