Product Description

Product Specifications
Material
Polyacetal
Finish
White
Weight of Item (g)
31
Length or Depth of Item when open (mm)
21
Length or Depth of Item when open (in)
0.875
Height of Item (mm)
13
Height of Item (in)
0.5625
Width of Item (mm)
50
Width of Item (in)
2
Magnetic Force (kg)
3
Magnetic Force (lbs)
6.6
Sealed
Y
Snap-in
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
#6 x 3/4
Is RoHS Compliant
RoHS 2
Is Accessory
N