Product Description
- Hermetically sealed, ideal for high corrosion resistance.
- No metal to metal contact, ideal for cleanroom applications.
- Strong magnetic force.
- Optional counter plate: Stainless Steel MC JM49, AS 68, Plastic Sealed MC JMP4
WARNING: This product can expose you to chemicals including carbon black, which is known to the State of California to cause cancer. For more information go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Polyacetal
Finish
Light Grey
Weight of Item (g)
50
Length or Depth of Item when open (mm)
19
Length or Depth of Item when open (in)
0.75
Height of Item (mm)
14
Height of Item (in)
0.5625
Width of Item (mm)
63
Width of Item (in)
2.5
Magnetic Force (kg)
5
Magnetic Force (lbs)
11
Sealed
Y
Snap-in
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
#6 x 3/4
Fasteners Type
screw
Is RoHS Compliant
RoHS 2
Is Accessory
N