Product Description
Product Specifications
Material
304 Stainless
Finish
Satin
Weight of Item (g)
50
Length or Depth of Item when open (mm)
15
Length or Depth of Item when open (in)
0.625
Height of Item (mm)
60
Height of Item (in)
2.375
Width of Item (mm)
120
Width of Item (in)
4.75
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 x 0.7
Fasteners Type
Nut
Is NSF Compliant
N
Is REACH Compliant
REACH 224 9/20/22
Is RoHS Compliant
RoHS 2
Downloadable Files