DSR701-1830/S-10

Retrofit Door Straightener L=1830 (Set Of 10) - DSR701-1830/S-10

MSRP:
$884.40 USD
Sold as Set
(No reviews yet) Write a Review
DSR701-1830/S-10

Retrofit Door Straightener L=1830 (Set Of 10) - DSR701-1830/S-10

MSRP:
$884.40 USD
Sold as Set
(No reviews yet) Write a Review
Quantity:
Product Description

Retrofit Door Straightener

The Sugatsune DSR701 retrofit door straightener fixes bowed or warped doors with precision. Its steel core and aluminum casing ensure strength without risk of further damage. Easy installation comes from its surface-mounted design, ideal for post-production scenarios and retrofit doors with a minimum thickness of ½” or 12mm. Perfect for almost any cabinet doors, this door straightener kit includes 10 straighteners, offering reliable performance and sturdiness. Available at Sugatsune, this door straightening solution epitomizes efficiency for both new projects and retrofitting needs. For smaller quantities, please click on Where to Buy to find a local distributor to purchase through.

Precision Engineered for Optimal Performance

The Sugatsune DSR701 door straighteners are designed to elevate both the functionality and longevity of cabinet door systems. The precise integration of materials provides structural integrity while maintaining ease of use. This design ensures that the straighteners can easily correct and stabilize misaligned doors without the need for extensive modifications or specialized equipment. These retrofit door straighteners offer a versatile solution for diverse applications and can be used on a variety of cabinet doors to avoid costly damage.

Their robust performance is a testament to our commitment to providing hardware that helps make your cabinet doors last by delivering a reliable and efficient method to uphold door alignments in unique usage scenarios. As a must-have component in new installations and retrofit projects, Sugatsune’s DSR701 cabinet door straighteners stand as a benchmark for excellence in the hardware industry, reflecting a sophisticated balance of form, function, and innovation.

Experts in Innovative Hardware Systems

Sugatsune has a long history of providing high quality cabinet door systems and hardware that combines quality and meticulous attention to detail Our precision-engineered products, including our exceptional stainless steel components, have helped us establish a strong reputation in the U.S. and beyond. As a globally recognized leader, we ensure our solutions prioritize quality and originality. Want to learn more about retrofit door straightener options or other cabinet door accessories?

Our U.S.-based customer service team is dedicated to providing outstanding support. Reach out to our Inside Sales team or explore our online resources for expert guidance and tailored solutions.

  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
  • Product Specifications
    Material
    Aluminum, Steel
    Finish
    Black, Silver
    Length or Depth of Item when closed (mm)
    10
    Length or Depth of Item when closed (in)
    0.4375
    Height of Item (mm)
    1830
    Height of Item (in)
    72.0625
    Width of Item (mm)
    32
    Width of Item (in)
    1.3125
    Max. Door Height (mm)
    1830.3875
    Max. Door Height (in)
    72.0625
    Min. Door Height (mm)
    1430.3375
    Min. Door Height (in)
    56.3125
    Min. Door Thickness (mm)
    15.875
    Min. Door Thickness (in)
    0.625
    Adjustable
    Y
    Are Fasteners Included
    Y
    Are Fasteners Required
    Y
    Fasteners Size
    3.8 x 16 mm, 4 x 16 mm
    Fasteners Type
    Self tapping screw
    Is CA Prop 65 Compliant
    N
    Is NSF Compliant
    N
    Is RoHS Compliant
    Not Compliant
    Downloadable Files

    Related Products

    Recessed Door Straightener A=1830 (Set Of 10) - DSR701-1830/B-10

    $844.80
    Retrofit Door Straightener L=2200 (Set Of 10) - DSR701-2200/S-10

    $937.20
    Retrofit Door Straightener L=2200 (Set Of 10) - DSR701-2200/B-10

    $897.60
    Concealed Door Straightener A=1524 (Set Of 25) - DSR403-1524-25

    $752.40