DSR701-2200/B-10

Retrofit Door Straightener L=2200 (Set Of 10) - DSR701-2200/B-10

MSRP:
$748.00 USD
(No reviews yet) Write a Review
DSR701-2200/B-10

Retrofit Door Straightener L=2200 (Set Of 10) - DSR701-2200/B-10

MSRP:
$748.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
  • Product Specifications
    Material
    Aluminum, Steel
    Finish
    Black
    Weight of Item (g)
    10886
    Length or Depth of Item when closed (mm)
    10
    Length or Depth of Item when closed (in)
    0.4375
    Height of Item (mm)
    2200
    Height of Item (in)
    86.625
    Width of Item (mm)
    32
    Width of Item (in)
    1.3125
    Max. Door Height (mm)
    2200.275
    Max. Door Height (in)
    86.625
    Min. Door Height (mm)
    1800.225
    Min. Door Height (in)
    70.875
    Min. Door Thickness (mm)
    15.875
    Min. Door Thickness (in)
    0.625
    Adjustable
    Y
    Are Fasteners Included
    Y
    Are Fasteners Required
    Y
    Fasteners Size
    3.8 x 16 mm, 4 x 16 mm
    Fasteners Type
    Self tapping screw
    Is CA Prop 65 Compliant
    N
    Is NSF Compliant
    N
    Is RoHS Compliant
    Not Compliant
    Downloadable Files

    Related Products

    Retrofit Door Straightener L=2200 (Set Of 10)  - DSR701-2200/S-10

    $781.00
    Retrofit Door Straightener L=1830 (Set Of 10)  - DSR701-1830/S-10

    $737.00
    Recessed Door Straightener A=1830 (Set Of 10)  - DSR701-1830/B-10

    $704.00