Product Description
- Sheetmetal mounting bracket, 513-8 sold separately.
Product Specifications
Material
Zinc Alloy
Finish
Satin Nickel
Weight of Item (g)
42
Length or Depth of Item when closed (mm)
15.5
Length or Depth of Item when closed (in)
0.625
Height of Item (mm)
40
Height of Item (in)
1.625
Width of Item (mm)
55
Width of Item (in)
2.1875
Handle Depth (mm)
12.5
Handle Depth (in)
0.5
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 12
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files