Product Description
- Door can be effortlessly operated with less than 5 lbs. of force.
- Rollers are recess mounted to top of door.
- Designed for easy installation and maintenance.
- Built in soft-close/open damper.
- Two-rail system allows all the components to be easily accessed through the opening.
Product Specifications
Material
Aluminum, 304 Stainless Steel, Elastomer
Finish
Anodized, Plain, Black
Weight of Item (g)
1817
Max. Door Height (mm)
3200
Max. Door Height (in)
126
Max. Door Width (mm)
2000
Max. Door Width (in)
78.75
Min. Door Width (mm)
760
Min. Door Width (in)
29.92
Min. Door Thickness (mm)
34
Min. Door Thickness (in)
1.34
Max. Door Weight (kg)
120
Max. Door Weight (lbs)
264
Soft Closing
Yes
Roller/Bracket Type
RECESSED MOUNT TWO-WAY SOFT CLOSE FOR POCKET DOOR
Track Installation Type
FD80-TRP1260-SL, FD80-TRP2160-SL, FD80-TRP2760-SL
Vertical Adjustment (mm)
-1 / +4
Are Fasteners Included
Yes
Are Fasteners Required
Yes
Is NSF Compliant
No
Downloadable Files