Product Specifications
Material
Steel, Zinc, PVC, PPT Plastic
Finish
Plain, Nickel, White
Weight of Item (g)
25855
Length or Depth of Item when closed (mm)
11.3
Length or Depth of Item when closed (in)
0.5
Height of Item (mm)
2373
Height of Item (in)
93.4375
Width of Item (mm)
43
Width of Item (in)
1.75
Max. Door Height (mm)
2419.35
Max. Door Height (in)
95.25
Min. Door Height (mm)
2000.25
Min. Door Height (in)
78.75
Max. Door Thickness (mm)
15.875
Max. Door Thickness (in)
0.625
Min. Door Thickness (mm)
50.8
Min. Door Thickness (in)
2
Adjustable
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.8 x 16 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files