W-450

Pull-Out Hanger - W-450

MSRP:
$62.50 USD
Sold as Each
(No reviews yet) Write a Review
W-450

Pull-Out Hanger - W-450

MSRP:
$62.50 USD
Sold as Each
(No reviews yet) Write a Review
Quantity:
Product Description
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
  • Product Specifications
    Material
    Steel
    Finish
    Nickel
    Weight of Item (g)
    715
    Length or Depth of Item when closed (mm)
    450
    Length or Depth of Item when closed (in)
    17.75
    Length or Depth of Item when open (mm)
    698
    Length or Depth of Item when open (in)
    27.5
    Height of Item (mm)
    73
    Height of Item (in)
    2.875
    Width of Item (mm)
    60
    Width of Item (in)
    2.375
    Load Capacity (kg)
    4
    Load Capacity (lbs)
    8.8
    All-Stainless Steel
    N
    Are Fasteners Included
    Y
    Are Fasteners Required
    Y
    Fasteners Size
    3.5 x 20 mm
    Fasteners Type
    Self tapping screw
    Is CA Prop 65 Compliant
    N
    Is NSF Compliant
    N
    Is RoHS Compliant
    Not Compliant
    Downloadable Files

    Related Products