SJHC-160YE

YELLOW CAP FOR SJH-160 - SJHC-160YE

Product Specifications
Material
Plastic (PA)
Finish
Yellow
Weight of Item (g)
1.9
Length or Depth of Item when closed (mm)
9.1
Length or Depth of Item when closed (in)
0.375
Height of Item (mm)
53.5
Height of Item (in)
2.125
Width of Item (mm)
19.35
Width of Item (in)
0.8125
CC Length (in)
0
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

LARGE HANDLE (W/COVER CAP OPTION) - SJH-160

$13.70
BLACK CAP FOR SJH-160 - SJHC-160BL

$1.30
ORANGE CAP FOR SJH-160 - SJHC-160YR

$1.30
BLUE CAP FOR SJH-160 - SJHC-160BU

$1.30
RED CAP FOR SJH-160 - SJHC-160RD

$1.30