SDR-A300-3000

UPPER TRACK FOR SDR-A300 (3000mm) - SDR-A300-3000

Product Specifications
Material
Aluminum
Finish
Plain
Weight of Item (g)
6800
Length or Depth of Item when closed (mm)
54
Length or Depth of Item when closed (in)
2.1875
Height of Item (mm)
53
Height of Item (in)
2.125
Width of Item (mm)
3000
Width of Item (in)
118.125
Min. Door Width (mm)
600
Min. Door Width (in)
23.625
Min. Door Thickness (mm)
35
Min. Door Thickness (in)
1.375
Max. Door Weight (kg)
300
Max. Door Weight (lbs)
660
Soft Closing
N
Self-Closing
N
Roller/Bracket Type
Top Recessed Mount, Top Surface Mount
Track Installation Type
Ceiling Mount, Barn Door Mount
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
Y
Downloadable Files

Related Products

UPPER TRACK FOR SDR-A125 (3000mm) - SDR-A125-3000

$290.00
SLIDING DOOR HARDWARE - SDR-A300

$0.00
UPPER TRACK FOR SDR-A84D (3000mm) - SDR-A84D-3000

$220.00
UPPER TRACK FOR SDR-RA80 (3000mm) - SDR-RA80-3000

$190.00
UPPER TRACK (TILED CEILING) FOR SDR-A125 (3000mm) - SDR-A125-12532

$440.00