ULTRA MINI GUIDE RAIL 15-3/4″
MRS15-400ULTRA MINI GUIDE RAIL 15-3/4"
Description
Designed for use in automation, such as vending machines, industrial equipment, etc.
Applications
Specs
ITEM NO. | MRS15-400 |
Weight | 58 g |
Dimensions | 400 × 15 × 6 mm |
Horizontal Static Load (kgf) | 10.2 |
Horizontal Static Load (lbs) | 22.48 |
Vertical Static Load (kgf) | 3 |
Vertical Static Load (lbs) | 6.61 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
400 mm | 15 mm | 6 mm | 58 g |
Components
Component | Material | Finish |
Videos
No videos yet!