GX-W50GN16

CASTER - GX-W50GN16

Product Description
  • Swivel type, heavy duty and low profile
  • Twin wheel caster with excellent stability
  • Use in combination with GX-W5K (Non-swivel type) for easy handling
  • Threaded bolt or plate type available
Product Specifications
Material
Aluminum Alloy
Finish
Polished
Weight of Item (g)
223
Length or Depth of Item when closed (mm)
50
Length or Depth of Item when closed (in)
2
Height of Item (mm)
78
Height of Item (in)
3.125
Width of Item (mm)
64.5
Width of Item (in)
2.5625
Load Capacity (kg)
200
Load Capacity (lbs)
441
Wheel Type
Twin Wheel
Locking Type (Brake)
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M16 X 2
Fasteners Type
Threaded Bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

TWIN WHEEL CASTER (NON-SWIVEL) - GX-W50K

$36.50