ITEM NO. | HCT-150 |
Weight | 990 g |
Dimensions | 23 × 150 × 96 mm |
Back-to-Back Option | No |
Bar Shape | Rectangle |
CC Length (Inch) | 05-05-2016 |
CC Length (mm) | 135 |
Load Capacity (kg) | 100 |
Load Capacity (lbs) | 220 |
Style | Trunk |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
150 mm | 23 mm | 96 mm | 990 g |
Components
Component | Material | Finish |
Body | 316 Stainless Steel | Mirror |
Handle | 316 Stainless Steel | Mirror |
Bumper | Ethylene Propylene | Black |
Spring | 316 Stainless Steel | |
Bracket | 316 Stainless Steel | Plain |