BCU-40

TENSION CATCH (PACKED 2 EA/BAG) - BCU-40

Product Description
  • Tension force is not adjustable
Product Specifications
Material
Zinc Alloy
Finish
Chrome
Weight of Item (g)
18
Length or Depth of Item when closed (mm)
15.7
Length or Depth of Item when closed (in)
0.625
Length or Depth of Item when open (mm)
12.5
Length or Depth of Item when open (in)
0.5
Height of Item (mm)
8.3
Height of Item (in)
0.375
Width of Item (mm)
28.5
Width of Item (in)
1.125
Pull Out Force (kg)
2.4
Pull Out Force (lbs)
5.3
Push In Force (kg)
3.6
Push In Force (lbs)
7.9
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1x16mm and M3x25
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

TENSION CATCH (PACKED 2 EA/BAG) - BCU-70

$12.60
Stainless Steel Tension Catch - BCTS-40

$45.30