Product Description
- Push to latch/unlatch
- Strong retaining force
- Miniature design is ideal for small applications
- Snap-in style catch
Product Specifications
Material
Plastic (PBT)
Finish
Black
Weight of Item (g)
3
Length or Depth of Item when open (mm)
8.8
Length or Depth of Item when open (in)
0.346
Height of Item (mm)
23
Height of Item (in)
0.906
Width of Item (mm)
7
Width of Item (in)
0.276
For use with
ESN-195-3.1
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Size
2.5 mm or #3 self tapping
Fasteners Type
screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
SHVC 223 6/20/22
Is RoHS Compliant
RoHS 3
Is Accessory
Y
Downloadable Files