ITEM NO. | DSI-3010-100 |
Weight | 200 g |
Dimensions | 6 × 100 × 100 mm |
Back-to-Back Option | No |
Bar Diameter (mm) | 16 |
Bar Shape | Rectangle |
Style | Contemporary |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
100 mm | 6 mm | 200 g |
Components
Component | Material | Finish |