STAINLESS STEEL SLIDES
ESR-7-20STAINLESS STEEL SLIDES
SKU: ESR-7-20
Categories: Architectural, Full Extension Drawer Slides, Industrial
Tags: ESR-7-20, ESR720
Description
• Full extension
• Front disconnect
• Positive lock
• Non-handed
• Mount with M4 or #8 Binding, pan, truss head screw
Applications
Specs
ITEM NO. | ESR-7-20 |
Weight | 1030 g |
Dimensions | 508 × 19.2 × 35.4 mm |
Front Disconnect | Yes |
Load Capacity (kg/pair) | 49 |
Load Capacity (lbs/pair) | 106 |
Non-Handed | Yes |
Positive Lock | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
1,047.2 mm | 19.2 mm | 35.4 mm | 1,030 g |
Components
Component | Material | Finish |
Outer Rail | 304 Stainless Steel | |
Inner Rail | 304 Stainless Steel | |
Retainer | 304 Stainless Steel | |
Balls | 304 Stainless Steel | |
Guide Block | Polyacetal |
Videos
No videos yet!