ESR-2031-300

S/S DRAWER SLIDE - ESR-2031-300

Product Description
  • Full extension
  • Positive stop
  • Non-Handed
  • Requires #4 or M3 pan head screws
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
354
Length or Depth of Item when closed (mm)
300
Length or Depth of Item when closed (in)
11.8125
Length or Depth of Item when open (mm)
629
Length or Depth of Item when open (in)
24.8125
Height of Item (mm)
20
Height of Item (in)
0.8125
Width of Item (mm)
16
Width of Item (in)
0.6875
Load Capacity (kg/pr)
17
Load Capacity (lbs/pr)
37
Slide Length (mm)
300
Slide Length (in)
11.8110236220472
Travel Length (mm)
329
Travel Length (in)
12.9527559055118
Profile Width (mm)
16
Profile Width (in)
0.62992125984252
Profile Height (mm)
20
Profile Height (in)
0.78740157480315
Mounting Type
Side Mount
Extension Type
Full Extension
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
Y
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
#4 or 3mm Pan Head Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

S/S DRAWER SLIDE - ESR-2031-450

$64.90
S/S DRAWER SLIDE - ESR-2031-400

$58.30
S/S DRAWER SLIDE - ESR-2031-200

$34.10
S/S DRAWER SLIDE - ESR-2031-250

$39.60
S/S DRAWER SLIDE - ESR-2031-500

$70.40