ESR-5-12

STAINLESS STEEL DRAWER SLIDE - ESR-5-12

Product Description
  • 3/4 extension
  • Positive stop
  • Non-handed
  • Heavy duty
  • Mount with M4 or #8 Binding, Pan, or Truss head screws
Product Specifications
Material
304 Stainless Steel
Finish
Grey
Weight of Item (g)
920
Length or Depth of Item when closed (mm)
305
Length or Depth of Item when closed (in)
12.0625
Length or Depth of Item when open (mm)
526.8
Length or Depth of Item when open (in)
20.75
Height of Item (mm)
71.3
Height of Item (in)
2.8125
Width of Item (mm)
12.2
Width of Item (in)
0.5
Load Capacity (kg/pr)
114
Load Capacity (lbs/pr)
251
Slide Length (mm)
304.8
Slide Length (in)
12
Travel Length (mm)
221.8
Travel Length (in)
8.75
Profile Width (mm)
12.2
Profile Width (in)
0.5
Profile Height (mm)
71.3
Profile Height (in)
2.8125
Mounting Type
Side-mount
Extension Type
3/4 Extension
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
Y
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
Binding Head M4 or #8,Pan Head M4 or #8,Truss Head M4 or #8
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

STAINLESS STEEL DRAWER SLIDE - ESR-13-12

$36.30
STAINLESS STEEL DRAWER SLIDE - ESR-3-12

$145.20
STAINLESS STEEL DRAWER SLIDE - ESR-5-26

$218.90
STAINLESS STEEL DRAWER SLIDE - ESR-2-12

$38.50
STAINLESS STEEL DRAWER SLIDE - ESR-5-16

$138.60