DSI-4254-100-45

SS HANDLE - DSI-4254-100-45

Product Description
  • Contemporary design that can be accessed from door front, back, or edge
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
345
Length or Depth of Item when closed (mm)
50
Length or Depth of Item when closed (in)
2
Height of Item (mm)
100
Height of Item (in)
3.9375
Width of Item (mm)
45
Width of Item (in)
1.8125
Max. Door Thickness (mm)
45
Max. Door Thickness (in)
1.75
Min. Door Thickness (mm)
45
Min. Door Thickness (in)
1.75
Bar Shape
Rectangle
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

SS HANDLE - DSI-4254-200-45

$316.00
SS HANDLE - DSI-4254-300-45

$381.90
Image coming soon

$626.30
Black S/S Sliding Door Handle - DSI-4254-100-45-BL

$163.80
SS HANDLE - DSI-4254-100-35

$138.30