ITEM NO. | KC-R635/M |
Weight | 60 g |
Dimensions | 30 × 93.9 × 12 mm |
Back-to-Back Option | No |
Bar Diameter (Inch) | 01-Feb |
Bar Diameter (mm) | 12 X 5 |
Bar Shape | Oval |
CC Length (Inch) | 03-01-2002 |
CC Length (mm) | 88.9 |
Internal Height (mm) | 25 |
Style | Contemporary |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
93.9 mm | 12 mm | 30 mm | 60 g |
Components
Component | Material | Finish |