ITEM NO. | EK-S640/S |
Weight | 91 g |
Dimensions | 32 × 108.6 × 14 mm |
Back-to-Back Option | No |
Bar Diameter (Inch) | Sep-16 |
Bar Diameter (mm) | 14 X 7 |
Bar Shape | Oval |
CC Length (Inch) | 4 |
CC Length (mm) | 101.6 |
Internal Height (mm) | 25 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
108.6 mm | 14 mm | 32 mm | 91 g |
Components
Component | Material | Finish |