ITEM NO. | BOS-180 |
Weight | 476 g |
Dimensions | 181 × 45.5 × 181 mm |
Load Capacity (kg) | 40 |
Load Capacity (lbs) | 88 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
231 mm | 45.5 mm | 181 mm | 476 g |
Components
Component | Material | Finish |
Body | 304 Stainless Steel | Satin |
Knob | Brass | Nickel |
Cap | EPDM | Black |