ITEM NO. | 1655 |
Weight | 175 g |
Dimensions | 12 × 34 mm |
Back-to-Back Option | No |
Bar Diameter (Inch) | 01-Feb |
Bar Diameter (mm) | 12 |
Bar Shape | Round |
CC Length (Inch) | 19-03-2008 |
CC Length (mm) | 492 |
Design Feature | Round Bar Pull |
Internal Height (mm) | 22 |
Style | Contemporary |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
514 mm | 12 mm | 34 mm | 175 g |
Components
Component | Material | Finish |