ITEM NO. | 8262 |
Weight | 179 g |
Dimensions | 22 × 41 mm |
Back-to-Back Option | No |
Bar Diameter (mm) | 22 X 14 |
Bar Shape | Oval |
CC Length (Inch) | 07-09-2016 |
CC Length (mm) | 192 |
Internal Height (mm) | 27 |
Style | Contemporary |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
214 mm | 22 mm | 41 mm | 179 g |
Components
Component | Material | Finish |