Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
113
Length or Depth of Item when open (mm)
192
Length or Depth of Item when open (in)
7.5625
Height of Item (mm)
35
Height of Item (in)
1.4375
Width of Item (mm)
14
Width of Item (in)
0.5625
CC Length (mm)
128
CC Length (in)
5.0625
Bar Diameter (mm)
14
Bar Diameter (in)
0.5625
Back-to-Back Option
N
Bar Shape
Round
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Pan Head Machine Screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
Y
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files