SN-95/S

Stainless Edge Pull Satin - SN-95/S

MSRP:
$16.10 USD
Sold as Each
(No reviews yet) Write a Review
SN-95/S

Stainless Edge Pull Satin - SN-95/S

MSRP:
$16.10 USD
Sold as Each
(No reviews yet) Write a Review
Quantity:
Product Description
  • Top-surface mount edge pull
  • Easy to grip tab
  • Made of high-quality stainless steel for corrosion resistance
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
90
Length or Depth of Item when closed (mm)
38
Length or Depth of Item when closed (in)
1.5
Height of Item (mm)
18
Height of Item (in)
0.709
Width of Item (mm)
95
Width of Item (in)
3.74
CC Length (mm)
65
CC Length (in)
2.5625
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 20
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 2
Downloadable Files

Related Products

Stainless Edge Pull Satin - SN-120/S

$21.60
Stainless Edge Pull Satin - SN-300/S

$57.20
Stainless Edge Pull Satin - SN-200/S

$41.90
Stainless Edge Pull Satin - SN-150/S

$25.60
Stainless Edge Pull Satin - SN-70/S

$13.20