SN-120/S

Stainless Edge Pull Satin - SN-120/S

MSRP:
$18.70 USD
(No reviews yet) Write a Review
SN-120/S

Stainless Edge Pull Satin - SN-120/S

MSRP:
$18.70 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Top-surface mount edge pull
  • Easy to grip tab
  • Made of high-quality stainless steel for corrosion resistance
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
112
Length or Depth of Item when closed (mm)
38
Length or Depth of Item when closed (in)
1.5
Height of Item (mm)
18
Height of Item (in)
0.75
Width of Item (mm)
120
Width of Item (in)
4.75
CC Length (mm)
90
CC Length (in)
3.5625
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 20
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

Stainless Edge Pull Satin  - SN-200/S

$39.90
Stainless Edge Pull Satin  - SN-70/S

$12.50
Stainless Edge Pull Satin  - SN-300/S

$54.40
Stainless Edge Pull Satin  - SN-150/S

$22.10
Stainless Edge Pull Satin  - SN-95/S

$13.90