Product Description
- Contemporary, utilitarian round edge pull for furniture and cabinetry.
Product Specifications
Material
Zinc Alloy
Finish
Smoke
Weight of Item (g)
63
Length or Depth of Item when closed (mm)
25.5
Length or Depth of Item when closed (in)
1.0625
Height of Item (mm)
10.5
Height of Item (in)
0.4375
Width of Item (mm)
90
Width of Item (in)
3.5625
CC Length (mm)
74
CC Length (in)
2.9375
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 x 25
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files